2124161
Model Code Description
N/A
Tool for Piston Insertion 150-M160x4-ST
Seal Material N/A
Size
N/A
150 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
150.0 mm
Core Products
290049
Model Code Description
N/A
Tool for Piston Insertion 180
Seal Material N/A
Size
N/A
180 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
180 mm
Core Products
3027403
Model Code Description
N/A
Tool for Piston Insertion 310-M320x4-ST
Seal Material N/A
Size
N/A
310 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
310 mm
Core Products
3389677
Model Code Description
N/A
Tool for Piston Insertion 355-M365x3-ST
Seal Material N/A
Size
N/A
355 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
355 mm
Core Products
359537
Model Code Description
N/A
Tool for SEAL ASSEMBLY 080
Seal Material N/A
Size
N/A
80 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
80 mm
Core Products
352198
Model Code Description
N/A
Tool for SEAL ASSEMBLY 100
Seal Material N/A
Size
N/A
100 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
100 mm
Core Products
2124157
Model Code Description
N/A
Tool for Seal Assembly 150
Seal Material N/A
Size
N/A
150 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
150.0 mm
Core Products
350148
Model Code Description
N/A
Tool for Seal Assembly 180
Seal Material N/A
Size
N/A
180 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
180 mm
Core Products
290035
Model Code Description
N/A
Tool for Seal Assembly 250
Seal Material N/A
Size
N/A
250 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
250 mm
Core Products
354147
Model Code Description
N/A
Tool for Seal Assembly 355
Seal Material N/A
Size
N/A
355 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
355 mm
Core Products
3317344
Model Code Description
N/A
Up-Switch COMPL BF1-PNP-D434/d355*
Seal Material N/A
Size
N/A
355 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
355 mm 434 mm
Core Products
2115547
Model Code Description
N/A
Piston 100 COMPL with Seals (358)
Seal Material
N/A
PUR/Buna
Size
N/A
100 mm
Operating Temperature [Min]
N/A
-30 ºC -22 ºF
Bore Diameter
N/A
100 mm
Core Products
3128922
Model Code Description
N/A
Piston 100 COMPL with Seals -122 NEW Type 1
Seal Material
N/A
Buna
Size
N/A
100 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
100 mm
Core Products
3016232
Model Code Description
N/A
Piston 125 COMPL with Seals (222)
Seal Material
N/A
Buna
Size
N/A
125 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
125 mm
Core Products
2071799
Model Code Description
N/A
Piston 150 COMPL with Seals (232)
Seal Material
N/A
Buna
Size
N/A
150 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
150.0 mm
Core Products
3016231
Model Code Description
N/A
Piston 150 COMPL with Seals (32.8)
Seal Material
N/A
PUR/Buna
Size
N/A
150 mm
Operating Temperature [Min]
N/A
-30 ºC -22 ºF
Bore Diameter
N/A
150.0 mm
Core Products
2125380
Model Code Description
N/A
Piston 180 COMPL with Seals (212) (with Check)
Seal Material
N/A
Buna
Size
N/A
180 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
180 mm
Core Products
2118451
Model Code Description
N/A
Piston 180 COMPL with Seals (22.2)
Seal Material
N/A
Buna
Size
N/A
180 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
180 mm
Core Products
2552408
Model Code Description
N/A
Piston 212*310 with Check Valve & Seals
Seal Material
N/A
Buna
Size
N/A
310 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
310 mm
Core Products
3004987
Model Code Description
N/A
Piston 212*310 with Check Valve & Seals
Seal Material
N/A
Buna
Size
N/A
310 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
310 mm
Core Products
353980
Model Code Description
N/A
Piston 250 COMPL with Seals (212)
Seal Material
N/A
Buna
Size
N/A
250 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
250 mm
Core Products
2124850
Model Code Description
N/A
Piston 250 COMPL with Seals (212) (with Check)
Seal Material
N/A
Buna
Size
N/A
250 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
250 mm
Core Products
353981
Model Code Description
N/A
Piston 250 COMPL with Seals (216)
Seal Material
N/A
Viton
Size
N/A
250 mm
Operating Temperature [Min]
N/A
-15 ºC 5 ºF
Bore Diameter
N/A
250 mm
Core Products
356382
Model Code Description
N/A
Piston 355 COMPL with Seals (212)
Seal Material
N/A
Buna
Size
N/A
355 mm
Operating Temperature [Min]
N/A
-20 ºC -4 ºF
Bore Diameter
N/A
355 mm
Core Products
2083966
Model Code Description
N/A
Piston Position Switch Assembly-250/310
Seal Material N/A
Size
N/A
250 mm 310 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A
250 mm 310 mm
Core Products