Coolers-Air Cooled (Standard)
coolers-air-cooled--standard-
These ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required. /Asset/CoolingSys-ELH.jpg
These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.
The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required. /Asset/CoolingSys-OKC.jpg
The OK-LN is the optimized, low noise version of the OK series coolers. They are available in sizes 8-14 and have flexible adaptation to various applications to cool industrial hydraulic applications. /Asset/CoolingSys-OKLN.jpg
The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise. /Asset/CoolingSys-SC.jpg
Type ELD Cooling System
(159)These coolers use a combination of high performance cooling elements and long life DC electrical powered fans to give extended trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.
/Asset/CoolingSys-ELD.jpg
Type ELH Hydraulic Fan Cooler
(62) ELH Series Hydraulic Fan Drive Air Cooled Oil Coolers for Mobile ApplicationsThese ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required. /Asset/CoolingSys-ELH.jpg
Type OKC Cooler
(77) OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial ApplicationsThese OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.
The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required. /Asset/CoolingSys-OKC.jpg
Type OK Cooler
(40) The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity. /Asset/CoolingSys-OK.jpg
Type OK-LN Cooler
(27) OK-LN Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial ApplicationsThe OK-LN is the optimized, low noise version of the OK series coolers. They are available in sizes 8-14 and have flexible adaptation to various applications to cool industrial hydraulic applications. /Asset/CoolingSys-OKLN.jpg
Type SC Cooler
(51) SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial ApplicationsThe SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise. /Asset/CoolingSys-SC.jpg