Fail-safe In-Line Mechanical Clean Oil Dispensing Filter rated for 900 psi and 30 gpm. Ideal for dispensing applications where clean fluid delivery is a must. Dispensed fluid is filtered or it is returned to the tank. Field proven to deliver ISO cleanliness levels of 18/15/13 or better in a single pass. Series filtration with MCO2 and MCO3 filters.
/Asset/FilSys_StatKidLoopSys_MCO.jpg
Air operated Compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained.
/Asset/FilSys_StatKidLoopSys_OFAD.jpg
Air operated Compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained.
Air operated kidney loop system single 9" filter housings (BN03 element) Buna seals 7 GPM flow rate for fluids <1000 SUS