Filter Cart Systems
filter-cart-systems
Air operated cart Single filter housings 9" (10 Micron elements) Buna seals 14 GPM flow rate /Asset/FilSys_FilCarts_OFCS_OFCS-P.jpg
OFCD-P - Air Operated Dual Stage Filtration Cart
(2) Air-Operated mobile filtration systems equipped with high efficiency, high capacity elements for removing particulate and/or free water contamination quickly and economically. /Asset/FilSys_FilCarts_OFCD_OFCD-P.jpg
OFCS-P - Air Operated Single Stage Filtration Cart
Air-Operated mobile filtration systems equipped with high efficiency, high capacity elements for removing particulate and/or free water contamination quickly and economically.Air operated cart Single filter housings 9" (10 Micron elements) Buna seals 14 GPM flow rate /Asset/FilSys_FilCarts_OFCS_OFCS-P.jpg
OFS-AM - Asset Management Filtration Station
(2) The OFS-AM is a Mobile Asset Management filtration systems capable of flushing, filtering and monitoring real-time ISO cleanliness with user defined limits and display of water saturation and fluid temperature. /Asset/FilSys_FilCarts_OFS-AM.jpg
OFS - Filtration Station
(20) The OFS is a Mobile filtration system capable of flushing, filtering and monitoring real-time ISO cleanliness with user defined limits and display of water saturation and fluid temperature. /Asset/FilSys_FilCarts_OFS.jpg
OFCD - Mobile Dual Stage Filtration
(43)The OFCD Dual Staged is a Mobile filtration system equipped with high efficiency, high capacity elements for removing particulate and/or free water contamination quickly and economically.
/Asset/FilSys_FilCarts_OFCD_OFCD-P_1.jpg
OFCS - Mobile Single Stage Filtration
(23) The OFCS is a Mobile filtration system equipped with high efficiency, high capacity elements for removing particulate and/or free water contamination quickly and economically. /Asset/FilSys_FilCarts_OFCS_OFCS-P_1.jpg
OFCD-BC - Mobile Filter System Basic Cart
(7) The OFCD-BC is a "light-duty" Mobile filtration system equipped with high efficiency, high capacity elements for removing particulate and/or free water contamination quickly and economically. /Asset/FilSys_FilCarts_OFCD-BC.jpg
OFCD-HV - High Viscosity Dual Kidney Loop Filtration Cart
- Ability to filter fluids having a viscosity up to 15,000 SUS
- Flow rates up to 3 gpm
- 115 V AC single phase 1 1/2 HP motor
- Dual filtration unit, available to remove both water and particulate contamination or for stage particulate contamination removal