
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HS Series 185 mm Mounting Width Regular Duty Clamp
Specifications
Type |
N/A Regular Duty Clamp |
Model Code Description |
N/A HS 167 |
Series |
N/A HS |
Weight |
N/A 0.9 kg2.0 lb |
BUn |
N/A EA |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A ACCESSORIES-ACCUMULATORS |
Product |
N/A ACCUMULATORS ACCESSORIES |
Dimensions
Dimension A |
N/A 185 mm7.28 in |
Dimension B |
N/A 153 mm6.02 in |
Dimension C (Ref) |
N/A 211 mm8.31 in |
Dimension D |
N/A 167 mm6.57 in |
Dimension D (Range) |
N/A 164 to 170 mm6.46 to 6.69 in |
Dimension H |
N/A 92.5 mm3.64 in |
Diameter L |
N/A 9 mm0.35 in |
Dimension Z |
N/A 30 mm1.18 in |
Function
|
N/A
Mounting components are used primarily for the following: |
Construction
|
N/A
They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration. |