
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HYDAC mounting components are used to mount all types of hydro-pneumatic accumulators safely and simply, regardless of the mounting position. Our wide range includes suitable mounting components for every type of static hydro-pneumatic accumulator.
HyRac Series 156 mm Mounting Width HyRac Clamp
HyRac Series 156 mm Mounting Width HyRac Clamp
Unit of Measure
Specifications
Type |
N/A HyRac Clamp |
Model Code Description |
N/A HyRac 143-151 ST W/ P/N |
Series |
N/A HyRac |
Weight |
N/A 0.45 kg0.99 lb |
BUn |
N/A EA |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A ACCESSORIES-ACCUMULATORS |
Product |
N/A ACCUMULATORS ACCESSORIES |
Dimensions
Dimension A |
N/A 156 mm6.14 in |
Dimension B |
N/A 100 mm3.91 in |
Dimension C |
N/A 182 mm7.17 in |
Dimension D (Range) |
N/A 143 to 151 mm5.6 to 5.9 in |
Dimension E |
N/A 60 mm2.4 in |
Dimension H |
N/A 83 to 86.5 mm3.3 to 3.4 in |
Dimension L |
N/A 18 mm0.71 in |
Media Type |
N/A 3 mm0.12 in |
Function
Function |
N/A
Mounting components are used primarily for the following:
|
Construction
Construction |
N/A
They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration. The HyRac and regular duty have a one piece construction with center adjustment. Conversely, the heavy duty clamps have a two piece construction. This allows for easy installation and removal while improving the strength to weight ratio. HYDAC also offers base brackets for larger accumulators for proper support and isolation from system vibrations. The brackets incorporate a rubber support ring for this reason. All mounting components can be easily bolted to your system. Application guides are provided on the following pages to easily match the appropriate mounting components with HYDAC accumulators. |