
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Type |
N/A Base Bracket for Threaded Diaphragm |
Model Code Description |
N/A KMS 200 |
Series |
N/A KMS |
Weight |
N/A 6.5 kg14.4 lb |
BUn |
N/A EA |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A ACCESSORIES-ACCUMULATORS |
Product |
N/A ACCUMULATORS ACCESSORIES |
Dimensions
Dimension A |
N/A 270 mm10.63 in |
Dimension B |
N/A 180 mm7.09 in |
Dimension C |
N/A 100 mm3.94 in |
Diameter D |
N/A 148 mm5.83 in |
Dimension E |
N/A 80 mm3.15 in |
Dimension F |
N/A 40 mm1.57 in |
Dimension G |
N/A 250 mm9.84 in |
Dimension H |
N/A 123 mm4.84 in |
Diameter L |
N/A 14 mm0.55 in |
Diameter P |
N/A 160 mm6.3 in |
Function
|
N/A
Mounting components are used primarily for the following: |
Construction
|
N/A
They are constructed out of zinc-plated steel with a stainless steel strap (depending on style), utilizing a rubber insert to absorb vibration. |