
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Clamps, consoles and accumulator sets can be used for optimum mounting of the bladder accumulator. The console of the bladder accumulator is equipped with a rubber support ring.
Unit of Measure
Specifications
Type |
N/A Mounting Kit |
Series |
N/A SEB |
Model Code Description |
N/A SEB 32/54 Accumulator Set |
Volume Capacity |
N/A 10 gal15 gal32 L54 L |
Use With |
N/A SB330 32/54L |
Weight |
N/A 22.7 kg50 lb |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A ACCESSORIES-ACCUMULATORS |
Product |
N/A ACCUMULATORS ACCESSORIES |