
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Model Code Description |
N/A Thermal Fuse Cap with Gas Valve Adapter G3/4 |
Connection Type |
N/A BSPP |
Weight |
N/A 1.30 lb |
Operating Pressure [Max] |
N/A 345 bar5000 psi |
End Size |
N/A G3/4 |
Short Description |
N/A Thermal Fuse Cap |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A ACCESSORIES-ACCUMULATORS |
Product |
N/A ACCUMULATORS ACCESSORIES |