
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HYDAC GMP6 Thermal Fuse Plugs are safety devices that automatically bleed accumulator gas pressure in the event of a fire. The Thermal Fuse Plug mounts directly to the gas end cap of a piston type accumulator, via a permanent gauging block for bladder and diaphragm type accumulators.
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A PED 97/23/IEC with CE Marking and Declaration of Conformity |
Model Code Description |
N/A Thermal Fuse Plug GMP6-10-CE1637.6.G.420 |
Connection Type |
N/A BSPP |
Material |
N/A Stainless Steel |
Operating Temperature [Min] |
N/A -40 ºC-40 ºF |
Operating Temperature [Max] |
N/A 80 ºC176 ºF |
Operating Pressure [Min] |
N/A 725 psi |
Operating Pressure [Max] |
N/A 420 bar6090 psi |
End Type |
N/A Threaded |
End Size |
N/A G 1/4 (ISO 228) |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A ACCESSORIES-ACCUMULATORS |
Product |
N/A ACCUMULATORS ACCESSORIES |