
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
7 µm replacement element for HDP 240 BC1
Unit of Measure
Specifications
Model Code Description |
N/A TTConnect Wave-04-01-000 |
Weight |
N/A 0.2 kg0.44 lb |
Operating Temperature [Min] |
N/A -20 ºC-4 ºF |
Operating Temperature [Max] |
N/A 90 ºC194 ºF |
Inputs and Outputs |
N/A
|
Length |
N/A 176 mm |
Height |
N/A 40 mm |
Width |
N/A 216 mm |
Supply Voltage |
N/A 6 to 32 V |
Maximum Peak Voltage |
N/A 36 V |
Maximum Standby Current |
N/A 3 mA |
Maximum Current |
N/A 1.3 A |
CE - Mark |
N/A 2014/30/EU |
E - Mark |
N/A ECE-R10.05 |
FCC |
N/A Part 15 |
IC |
N/A ICES-003 |
EMV |
N/A ISO 11452-2, ISO 11452-4: 2005 |
Electrostatic Discharge (ESD) |
N/A ISO 13766 |
Load Dump |
N/A ISO 16750-2 |
Ingress Protection (IP) Class |
N/A EN 60529 IP67, ISO 20653 IP 6K9K |
Climatic |
N/A EN 60068-2-1, -14, -78 |
Vibration, Shock, Bump |
N/A IEC 60068-2-64, -27 |
Style |
N/A On-Board Diesel Filtration |
Filter Material |
N/A Dieselmicron® |
Flow |
N/A 1.06 gpm4 L/min |
Filter Rating |
N/A 7 µm |
Outside Diameter 1 |
N/A 3.3 in83.2 mm |
D1 |
N/A 5.2 in131.8 mm |
Division |
N/A FUEL FILTERS |
Product Group Family |
N/A ON-BOARD FUEL FILTERS (HYDAC) |
Product |
N/A ONBOARD/MOBILE PRODUCTS |
CPU Core
CPU Core |
N/A
|
Interface
Interface |
N/A
|