
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The TTConnect 616 Configurable Switch is designed for application development and support of Ethernet in-vehicle network architectures.
The versatile switch includes 6 x 100BASE-T1 BroadRReach® physical layer interfaces that enable 100 Mbit/s full-duplex communication over unshielded twisted single pair (UTSP) cabling in addition to one 100BASE-TX port for diagnostics and flashing.
TTConnect 616 was specifically developed for vehicles and machines used in rugged operating environments and at extreme operating temperatures. It is protected by proven, robust and compact housing, designed for the off-highway and agricultural industry.
The versatile switch includes 6 x 100BASE-T1 BroadRReach® physical layer interfaces that enable 100 Mbit/s full-duplex communication over unshielded twisted single pair (UTSP) cabling in addition to one 100BASE-TX port for diagnostics and flashing.
TTConnect 616 was specifically developed for vehicles and machines used in rugged operating environments and at extreme operating temperatures. It is protected by proven, robust and compact housing, designed for the off-highway and agricultural industry.
Unit of Measure
Specifications
Model Code Description |
N/A TTConnect 616-SW-0-0-00-00-000 |
|
N/A
|
|
Weight |
N/A 0.73 lb |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Length |
N/A 147 mm |
Height |
N/A 38 mm |
Width |
N/A 92 mm |
Minimum Connector Release Clearance Length |
N/A 208 mm |
Minimum Connector Release Clearance Width |
N/A 92 mm |
Minimum Connector Release Clearance Height |
N/A 38 mm |
Supply Voltage |
N/A 8 to 16 V |
Maximum Peak Voltage |
N/A 16 V |
Maximum Standby Current |
N/A ≤ 400 mA |
Maximum Current |
N/A ≤ 5 A A |
CE - Mark |
N/A 2014/30/EU |
E - Mark |
N/A ECE-R10 Rev. 5 |
EMV |
N/A ISO 7637-2, EN 55025, ISO 11452-1, -2, -4, -5 |
Electrostatic Discharge (ESD) |
N/A ISO 10605 |
Load Dump |
N/A ISO 16750-2 Load Dump +35 V, 2 Ohm, 400 ms |
Ingress Protection (IP) Class |
N/A EN 60529 IP67, ISO 20653 IP 6K9K |
Climatic |
N/A EN 60068-2-14 Na, Nb, 60068-2-78, -30 Db, -2, -1, EN 50581 |
Vibration, Shock, Bump |
N/A IEC 60068-2-64, -27 |
Interface
Interface |
N/A
|