
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Thanks to its non-contact magnetic measuring method and its robust design, the HAT 1200 is ideally suited for the measurement of the rotational angle in mobile machines.
Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly.
Specifications
Type |
N/A Angle Sensor |
Model Code Description |
N/A HAT 1236-C01-360L-P01-D106-M01-S2PD-000 |
Measuring Range |
N/A 0 to 360 º |
Direction of Rotation |
N/A No Orientation Restrictions |
Mounting Type |
N/A D-Shape, Length 10 mm, Diameter 6 mm |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Speed [Max] |
N/A 17000 rpm |
Max. Axial Load |
N/A 60 N |
Max. Radial Load |
N/A 100 N |
Output Type |
N/A 4 to 20 mA |
Resolution |
N/A 12 Bit |
Housing Material |
N/A Stainless Steel |
Shaft Material |
N/A Stainless Steel |
Accuracy (At Room Temperature) |
N/A ± 0.15º Typical, ± 0.3º Max. |
Accuracy (Over the Temperature Range) |
N/A ± 0.075º / 10 K Typical, ± 0.15º / 10 K Max. |
Repeatability |
N/A ≤ ± 0.05 º |
Characteristic Curve |
N/A Linear, CCW |
E13 Mark |
N/A E13*10R00*10R05*14136*00 |
Vibration Resistance According to DIN EN 60068-2-6: 2010 |
N/A 7.5 mm (5 Hz ≤ f < 8.2 Hz), 2 g (8.2 Hz ≤ f < 2000 Hz) |
Shock Resistance According to DIN EN 60068-2-27: 2011 |
N/A 20 g (11 ms in 3 Axes) |
Sensor Type |
N/A Single Turn Angle Sensor |
Degree of Protection |
N/A IP 67, IP 6K9K (Electronics) |
Storage Temperature Range |
N/A -40 to 85 ºC |
Industry Standards/Certifications |
N/A European Standard (EN) 61000-6-1 / 2 / 3 / 4 |
Power Supply |
N/A 9 to 36 V DC |
Residual Ripple of Supply Voltage |
N/A ≤ 5% |
Weight |
N/A 0.264 lb |
Performance Level |
N/A Based on DIN EN ISO 13849-1: 2008 PL d and Architecture Category 2 |
Safety Integrity Level |
N/A Based on DIN EN 61508: 2010 SIL 2 |
Power Consumption |
N/A 1.4 W |
Life Expectancy |
N/A 1.5 * 109 Rotations at 3000 rpm |
Electrical Connection |
N/A Male M12 x 1, 4 Pole |
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A Not Connected |
Pin Connection 3 |
N/A 0V |
Pin Connection 4 |
N/A Signal |
Pin Connection 5 |
N/A Not Connected |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A POSITION SENSORS |
Product |
N/A POSITION SENSOR |
Note
|
N/A Reverse polarity protection of the supply voltage, overvoltage, override and short circuit protection are provided. |
Additional Information
|
N/A
The sensors meet the safety requirements according to SIL2 (IEC 61508) or PL d (ISO 13849), respectively. |