
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Thanks to its non-contact magnetic measuring method and its robust design, the HAT 1400 is ideally suited for the measurement of the rotational angle in mobile machines.
Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly.
Specifications
Type |
N/A Angle Sensor |
Model Code Description |
N/A HAT 1436-F12-360R-P01-V106_M01-000 |
Measuring Range |
N/A 0 to 360 º |
Direction of Rotation |
N/A No Orientation Restrictions |
Mounting Type |
N/A Solid Shaft, Length 10 mm, Diameter 6 mm |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Speed [Max] |
N/A 17000 rpm |
Max. Axial Load |
N/A 60 N |
Max. Radial Load |
N/A 100 N |
Output Type |
N/A J1939 |
Resolution |
N/A 14 Bit |
Housing Material |
N/A Stainless Steel |
Shaft Material |
N/A Stainless Steel |
Accuracy (At Room Temperature) |
N/A ± 0.1º Typical, ± 0.2º Max. |
Accuracy (Over the Temperature Range) |
N/A ± 0.05º / 10 K Typical, ± 0.1º / 10 K Max. |
Repeatability |
N/A ≤ ± 0.05 º |
Characteristic Curve |
N/A Linear, CW |
E13 Mark |
N/A E13*10R00*10R05*14136*00 |
Vibration Resistance According to DIN EN 60068-2-6: 2010 |
N/A 7.5 mm (5 Hz ≤ f < 8.2 Hz), 2 g (8.2 Hz ≤ f < 2000 Hz) |
Shock Resistance According to DIN EN 60068-2-27: 2011 |
N/A 20 g (11 ms in 3 Axes) |
Sensor Type |
N/A Single Turn Angle Sensor |
Degree of Protection |
N/A IP 67, IP 6K9K (Electronics) |
Storage Temperature Range |
N/A -40 to 85 ºC |
Industry Standards/Certifications |
N/A European Standard (EN) 61000-6-1 / 2 / 3 / 4 |
Power Supply |
N/A 9 to 36 V DC |
Residual Ripple of Supply Voltage |
N/A ≤ 5% |
Weight |
N/A 0.264 lb |
Power Consumption |
N/A 1.4 W |
Life Expectancy |
N/A 1.5 * 109 Rotations at 3000 rpm |
Electrical Connection |
N/A Male M12 x 1, 5 Pole |
Pin Connection 1 |
N/A Not Connected |
Pin Connection 2 |
N/A +UB |
Pin Connection 3 |
N/A 0V |
Pin Connection 4 |
N/A CAN High |
Pin Connection 5 |
N/A CAN Low |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A POSITION SENSORS |
Product |
N/A POSITION SENSOR |
Note
|
N/A Reverse polarity protection of the supply voltage, overvoltage, override and short circuit protection are provided. |
Additional Information
|
N/A
In the CANopen version, the measured signal is digitised and made available to the CAN field bus system via the CANopen protocol. The instrument parameters can be viewed and configured by the user via the CANopen object directory using standard CAN software. |