
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Ball Valve |
Material Ball Seal |
N/A Polyacetal (Standard) |
Material Spindle Seal |
N/A FPM (Floroelastomer) (standard) |
Nom Size |
N/A 40 |
Model Code Description |
N/A SEAL KIT KHM-40NPT/SAE-XX14 |
BUn |
N/A EA |
Material O-Ring |
N/A Fluoroelastomer (FPM) (Standard) |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A SEAL KITS |
Product |
N/A ACCESSORIES / MISC |