HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accessories
>
Inline Valves
>
Ball Valves-High Pressure (=3000 PSI)
>
Spare Parts Ball Valves
> Part Number 2064268
Part Number 2064268
List Price
QUOTE
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Ball Valve
Model Code Description
N/A
HANDLE KIT OFS STL SW17 16X
BUn
N/A
EA
Handle Codes
N/A
offset Steel
Material Handle
N/A
Steel
Division
N/A
ACCESSORIES
Product Group Family
N/A
BALL VALVES-HIGH PRESSURE (?3000 PSI)
Product
N/A
BALL VALVES