
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Ball Valve |
Model Code Description |
N/A HANDLE STR AL SW09 01X/11X |
BUn |
N/A EA |
Handle Codes |
N/A Straight Aluminum |
Dimension L |
N/A 5.91 in150 mm |
Material Handle |
N/A Aluminum |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BALL VALVES-HIGH PRESSURE (?3000 PSI) |
Product |
N/A BALL VALVES |