
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Model Code Description |
N/A KHP-32-1314-16X-A-L |
Port Size |
N/A 32 |
Operating Pressure [Max] |
N/A 5000 psi |
Material Body |
N/A Carbon Steel |
Material Spindle and Ball |
N/A Stainless Steel |
Material Ball Seal |
N/A Polyacetal (Standard) |
Material O-Ring |
N/A Fluoroelastomer (FPM) (Standard) |
Type |
N/A Ball Valve |
Mounting Type |
N/A Manifold |
Flow Direction |
N/A 2-Way |
Housing Type |
N/A Block Housing |
Nominal Size |
N/A 32 |
Material Spindle Seal |
N/A FPM (Floroelastomer) (standard) |
Valve Operator |
N/A Handle |
Material Handle |
N/A Steel |
Material Housing |
N/A Stainless Steel |
Housing Surface Plating |
N/A Zinc Plated |
Locking Device Option |
N/A Locking Device |
Note for Maximum Pressure |
N/A Dependent upon valve and seal materials selected. |
Weight |
N/A 10.6 kg23.4 lb |
Handle Codes |
N/A offset Steel |
Operating Temperature [Min] |
N/A 14 ºF |
Operating Temperature [Max] |
N/A 176 ºF |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BALL VALVES-HIGH PRESSURE (?3000 PSI) |
Product |
N/A BALL VALVES |
Dimensions
Connection Size |
N/A N/A |
Dimension A |
N/A 0.12 in3 mm |
Dimension B |
N/A 3.94 in100 mm |
Diameter D |
N/A 0.51 in13 mm |
Diameter D1 |
N/A 0.75 in19 mm |
Diameter D2 |
N/A 1.260 in32 mm |
Dimension H |
N/A 3.94 in100 mm |
Dimension H1 |
N/A 8.07 in205 mm |
Dimension L |
N/A 6.50 in165 mm |
Dimension L1 |
N/A 12 mm |
Dimension SQ |
N/A 0.67 in17 mm |