
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- 1/2" - 2" Full Port Design
- Carbon Steel or Stainless Steel Housings
- Operating Pressure: to 6000 psi depending on valve size and seal materials selected
- Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure
Specifications
Model Code Description |
N/A KHM-50F3-1114X-16X-A-LS |
Connection Type |
N/A SAE |
Port Size |
N/A 50 |
Operating Pressure [Max] |
N/A 3000 psi |
Material Body |
N/A Carbon Steel |
Material Spindle and Ball |
N/A Carbon Steel |
Material Ball Seal |
N/A Polyacetal (Standard) |
Material O-Ring |
N/A Fluoroelastomer (FPM) (Standard) |
Connection Standard |
N/A Standard Pressure Series, Code 61 SAE J518 Four Bolt Split Flange Type |
Type |
N/A Ball Valve |
Mounting Type |
N/A Flange |
Flow Direction |
N/A 2-Way |
Housing Type |
N/A Forged Housing |
Flange Dash Size |
N/A -32 |
Ball Plating |
N/A Chrome Plated |
Spindle Plating |
N/A Zinc Plated |
Material Split Flange |
N/A Without Split Flanges |
Valve Operator |
N/A Handle |
Material Handle |
N/A Steel |
Material Housing |
N/A Carbon Steel |
Housing Surface Plating |
N/A Zinc Plated |
Locking Device Option |
N/A Locking Device with 5 amp Limit Switch, Available for sizes 20-50 (Not available with PTFE Spindle Seals) |
Note for Maximum Pressure |
N/A Dependent upon valve and seal materials selected. |
Weight |
N/A 8.7 kg19.2 lb |
Handle Codes |
N/A offset Steel |
Operating Temperature [Min] |
N/A 14 ºF |
Operating Temperature [Max] |
N/A 176 ºF |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BALL VALVES-HIGH PRESSURE (?3000 PSI) |
Product |
N/A BALL VALVES |
Dimensions
Connection Size |
N/A F3 |
Nominal Flange Size |
N/A 2 in |
Dimension A |
N/A 12.01 in305 mm |
Dimension B |
N/A 4.13 in105 mm |
Dimension C |
N/A 0.38 in9.6 mm |
Diameter D |
N/A 1.89 in48 mm |
Diameter D1 |
N/A 2.81 in71.4 mm |
Diameter D2 |
N/A 2.44 in62 mm |
Dimension H |
N/A 5.18 in131.5 mm |
Dimension H1 |
N/A 4.43 in112.5 mm |
Dimension H2 |
N/A 0.47 in12 mm |
Dimension H3 |
N/A 2.07 in52.5 mm |
Dimension H4 |
N/A 6.46 in164 mm |
Dimension L |
N/A 9.21 in234 mm |
Dimension SQ |
N/A 0.67 in17 mm |