
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Model Code Description |
N/A KHB3K-16NPT-L-1114-A-A21AA |
Connection Type |
N/A NPT |
Port Size |
N/A 16 |
Operating Pressure [Max] |
N/A 5800 psi |
Material Body |
N/A Carbon Steel |
Material Spindle and Ball |
N/A Carbon Steel |
Material Ball Seal |
N/A Polyacetal (Standard) |
Material O-Ring |
N/A Fluoroelastomer (FPM) (Standard) |
Connection Standard |
N/A ANSI/ASME 1.20.1 Taper Pipe Thread |
Type |
N/A Ball Valve |
Flow Direction |
N/A 2-Way |
Housing Type |
N/A Block Housing |
Nominal Size |
N/A 16 |
Ball Plating |
N/A Chrome Plated |
Spindle Plating |
N/A Zinc Plated |
Material Spindle Seal |
N/A FPM (Floroelastomer) (standard) |
Valve Operator |
N/A Pneumatic Actuator |
Material Housing |
N/A Carbon Steel |
Housing Surface Plating |
N/A Zinc Plated |
Note for Maximum Pressure |
N/A Dependent upon valve and seal materials selected. |
Weight |
N/A 0.8 kg1.76 lb |
Handle Codes |
N/A Without Handle |
Operating Temperature [Min] |
N/A 14 ºF |
Operating Temperature [Max] |
N/A 176 ºF |
Industry Standards/Certifications |
N/A American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME) |
BUn |
N/A EA |
Dimensions
Connection Size |
N/A 1/2 NPT |
Dimension A |
N/A 6.89 in175 mm |
Dimension B |
N/A 1.50 in38 mm |
Diameter D |
N/A 0.63 in16 mm |
Dimension H1 |
N/A 0.75 in19 mm |
Dimension H2 |
N/A 1.77 in45 mm |
Dimension H3 |
N/A 2.01 in51 mm |
Dimension L |
N/A 3.27 in83 mm |
Dimension L1 |
N/A 47 mm |
Dimension SQ |
N/A 0.47 in12 mm |
Pipe Size |
N/A 1/2 in |
Pipe Diameter |
N/A 0.840 in |