
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- 1/4" - 2" Full Port Design
- Carbon Steel or Stainless Steel Housings
- Operating Pressure: to 7250 psi depending on valve size and seal materials selected
- Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating.
Unit of Measure
Specifications
Model Code Description |
N/A KHM-32NPT-1134-16X-A-L |
Connection Type |
N/A NPT |
Port Size |
N/A 32 |
Operating Pressure [Max] |
N/A 1500 psi |
Material Body |
N/A Carbon Steel |
Material Spindle and Ball |
N/A Carbon Steel |
Material Ball Seal |
N/A Polytetrafluoroethylene (PTFE) (1500 psi Max) |
Material O-Ring |
N/A Fluoroelastomer (FPM) (Standard) |
Connection Standard |
N/A ANSI/ASME 1.20.1 Taper Pipe Thread |
Type |
N/A Ball Valve |
Flow Direction |
N/A 2-Way |
Housing Type |
N/A Forged Housing |
Nominal Size |
N/A 32 |
Ball Plating |
N/A Chrome Plated |
Spindle Plating |
N/A Zinc Plated |
Valve Operator |
N/A Handle |
Material Handle |
N/A Steel |
Material Housing |
N/A Carbon Steel |
Housing Surface Plating |
N/A Zinc Plated |
Locking Device Option |
N/A Locking Device |
Note for Maximum Pressure |
N/A Dependent upon valve and seal materials selected. |
Weight |
N/A 3.1 kg6.84 lb |
Handle Codes |
N/A offset Steel |
Industry Standards/Certifications |
N/A American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME) |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BALL VALVES-HIGH PRESSURE (?3000 PSI) |
Product |
N/A BALL VALVES |
Dimensions
Connection Size |
N/A 1-1/4 |
Dimension A |
N/A 12.00 in305 mm |
Dimension B |
N/A 2.95 in75 mm |
Diameter D |
N/A 1.18 in30 mm |
Dimension H |
N/A 4.06 in103 mm |
Dimension H1 |
N/A 3.35 in85 mm |
Dimension H2 |
N/A 0.47 in12 mm |
Dimension H3 |
N/A 1.48 in37.5 mm |
Dimension H4 |
N/A 5.94 in151 mm |
Dimension L |
N/A 4.33 in110 mm |
Dimension SQ |
N/A 0.67 in17 mm |
Pipe Size |
N/A 1-1/4 in |
Pipe Diameter |
N/A 1.660 in |