
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- 1/4" - 2" Full Port Design
- Carbon Steel or Stainless Steel Housings
- Operating Pressure: to 7250 psi depending on valve size and seal materials selected
- Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure
Specifications
Model Code Description |
N/A KHB-16SAE-1112-14X-A-SW09 |
Connection Type |
N/A SAE |
Port Size |
N/A 13 |
Operating Pressure [Max] |
N/A 6000 psi |
Material Body |
N/A Carbon Steel |
Material Spindle and Ball |
N/A Carbon Steel |
Material Ball Seal |
N/A Polyacetal (Standard) |
Material O-Ring |
N/A Nitrile Rubber (NBR) (Buna-N) |
Connection Standard |
N/A SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing |
Type |
N/A Ball Valve |
Flow Direction |
N/A 2-Way |
Housing Type |
N/A Block Housing |
Nominal Size |
N/A 16 |
Ball Plating |
N/A Chrome Plated |
Spindle Plating |
N/A Zinc Plated |
Material Spindle Seal |
N/A NBR (Buna N) |
Valve Operator |
N/A Handle |
Material Handle |
N/A Zinc Die-Cast |
Material Housing |
N/A Carbon Steel |
Housing Surface Plating |
N/A Zinc Plated |
Note for Maximum Pressure |
N/A Dependent upon valve and seal materials selected. |
Weight |
N/A 0.75 kg1.65 lb |
Handle Codes |
N/A Offset Zinc Die-Cast, Bolt-On |
Operating Temperature [Min] |
N/A 14 ºF |
Operating Temperature [Max] |
N/A 176 ºF |
Industry Standards/Certifications |
N/A International Organization for Standardization (ISO) |
BUn |
N/A EA |
Dimensions
Connection Size |
N/A 3/4-16 UNF |
Tube Size |
N/A -8 |
Dimension A |
N/A 6.88 in175 mm |
Dimension B |
N/A 1.50 in38 mm |
Diameter D |
N/A 0.63 in16 mm |
Dimension H |
N/A 2.48 in63 mm |
Dimension H1 |
N/A 1.77 in45 mm |
Dimension H2 |
N/A 0.43 in11 mm |
Dimension H3 |
N/A 0.75 in19 mm |
Dimension H4 |
N/A 2.01 in51 mm |
Dimension L |
N/A 3.27 in83 mm |
Dimension SQ |
N/A 0.35 in9 mm |