
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- 1/2" - 2" Full Port Design
- Carbon Steel or Stainless Steel Housings
- Operating Pressure: to 6000 psi depending on valve size and seal materials selected
- Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure
Specifications
Model Code Description |
N/A KHB-20F6-1114X-09X-A-6000 |
Connection Type |
N/A SAE |
Port Size |
N/A 20 |
Operating Pressure [Max] |
N/A 6000 psi |
Material Body |
N/A Carbon Steel |
Material Spindle and Ball |
N/A Carbon Steel |
Material Ball Seal |
N/A Polyacetal (Standard) |
Material O-Ring |
N/A Fluoroelastomer (FPM) (Standard) |
Connection Standard |
N/A High Pressure Series, Code 62 SAE J518 Four Bolt Split Flange Type |
Type |
N/A Ball Valve |
Mounting Type |
N/A Flange |
Flow Direction |
N/A 2-Way |
Housing Type |
N/A Block Housing |
Flange Dash Size |
N/A -12 |
Ball Plating |
N/A Chrome Plated |
Spindle Plating |
N/A Zinc Plated |
Material Split Flange |
N/A Without Split Flanges |
Valve Operator |
N/A Without Handle |
Material Housing |
N/A Carbon Steel |
Housing Surface Plating |
N/A Zinc Plated |
Note for Maximum Pressure |
N/A Dependent upon valve and seal materials selected. |
Weight |
N/A 1.8 kg4.0 lb |
Handle Codes |
N/A Without Handle |
Operating Temperature [Min] |
N/A 14 ºF |
Operating Temperature [Max] |
N/A 176 ºF |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BALL VALVES-HIGH PRESSURE (?3000 PSI) |
Product |
N/A BALL VALVES |
Dimensions
Connection Size |
N/A F6 |
Nominal Flange Size |
N/A 3/4 in |
Dimension A |
N/A 7.20 in183 mm |
Dimension B |
N/A 1.89 in48 mm |
Dimension C |
N/A 0.35 in8.8 mm |
Diameter D |
N/A 0.75 in19 mm |
Diameter D1 |
N/A 1.63 in41.3 mm |
Diameter D2 |
N/A 1.260 in32 mm |
Dimension H |
N/A 2.95 in75 mm |
Dimension H1 |
N/A 2.24 in57 mm |
Dimension H2 |
N/A 0.43 in11 mm |
Dimension H3 |
N/A 0.96 in24.5 mm |
Dimension H4 |
N/A 3.62 in92 mm |
Dimension L |
N/A 6.69 in170 mm |
Dimension SQ |
N/A 0.55 in14 mm |