
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications.
Unit of Measure
Specifications
Type |
N/A Quick Release Swivel Bolt Clamp |
Model Code Description |
N/A HRGPS 0 A 97-102/100 ST |
Weight |
N/A 0.27 kg0.6 lb |
Clamping Band Material |
N/A Steel |
Finish |
N/A Zinc Plated |
Locking Type |
N/A Swivel Bolt |
Profile Material |
N/A Polyethylene |
BUn |
N/A EA |
Dimensions
Diameter [Min] |
N/A 3.8 in97 mm |
Diameter [Max] |
N/A 4.0 in102 mm |
Base Length |
N/A 4.3 in110 mm |
Dimension S |
N/A 0.12 in3 mm |
Dimension L |
N/A 0.59 in15 mm |
Bolt Hole Distance |
N/A 2.52 in64 mm |
Dimension E |
N/A 1.97 in50 mm |