
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications.
Unit of Measure
Specifications
Type |
N/A Quick Release Swivel Bolt Clamp |
Model Code Description |
N/A HRGKSM 4 R 378-389/386 ST |
Weight |
N/A 0.15 kg0.33 lb |
Clamping Band Material |
N/A Steel |
Finish |
N/A Zinc Plated |
Locking Type |
N/A Swivel Bolt |
Profile Material |
N/A Polyethylene |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Dimensions
Diameter [Min] |
N/A 14.9 in378 mm |
Diameter [Max] |
N/A 15.3 in388 mm |
Base Length |
N/A 15.75 in400 mm |
Dimension S |
N/A 0.16 in4 mm |
Dimension L |
N/A 1.26 in32 mm |
Bolt Hole Distance |
N/A 5.98 in152 mm |
Dimension E |
N/A 2.36 in60 mm |
Dimension F |
N/A 0.35 in9 mm |
Dimension M |
N/A M6 x 50 |
Dimension T |
N/A 0.8 x 0.03 in20 x 0.8 mm |