
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Unit of Measure
Specifications
Type |
N/A Swivel Bolt Band Clamp |
Model Code Description |
N/A HRGBLPU 25 A1 214 ST |
Type Number |
N/A 214 |
Clamping Band Material |
N/A Stainless Steel |
Locking Type |
N/A Swivel Bolt |
Profile Material |
N/A EPDM |
Metal Components Materials |
N/A Carbon Steel |
Hardware |
N/A Metric Hex Head Bolts |
BUn |
N/A EA |