
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Replacement Element for Pall HFU640GF100H13
Unit of Measure
Specifications
Type |
N/A Diesel Fuel Particulate Filtration |
Style |
N/A Cartridge |
Seal Material |
N/A NBR |
Use With |
N/A Competitor Filter Housing |
Includes |
N/A Replacement O-Rings and Lubricant |
Operating Temperature [Min] |
N/A -10 ºC14 ºF |
Operating Temperature [Max] |
N/A 107 ºC225 ºF |
Efficiency |
N/A 99.5 % |
Filter Rating |
N/A 10 µm |
Operating Pressure [Max] |
N/A 5.2 bar75 psi |