
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Replacement Element for Parker Finite® 4CJBK
Unit of Measure
Specifications
Type |
N/A Compressed Gas Filtration |
Style |
N/A Cartridge |
Seal Material |
N/A FKM |
Material |
N/A Pleated Synthetic Microglass |
Use With |
N/A Parker Finite® J-Series Housings |
Operating Temperature [Max] |
N/A 149 ºC300 ºF |
Efficiency |
N/A 99.995 % |
Filter Rating |
N/A 0.01 µm |
Operating Pressure [Max] |
N/A 5.2 bar75 psi |