
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A SB600-1F1/002S-345H |
Type |
N/A Bladder Accumulator |
Connection Type |
N/A SAE Flange |
Seal Material |
N/A Buna N (NBR) |
Weight |
N/A 7.7 kg17 lb |
Material |
N/A Synthetic Coated Carbon Steel (PTFE Solid Film, Internal & External for Water Service) |
Series |
N/A SB600 |
Connection Size |
N/A SAE 1 in. (Code 62) |
Connection Gender |
N/A Flange |
Repairable |
N/A Standard (Bottom Repairable) |
Valve Material |
N/A Synthetic Coated Carbon Steel (PTFE Solid Film, Internal & External for Water Service) gal |
Bladder Compound |
N/A Buna N (NBR) |
Country of Installation |
N/A USA |
Medium |
N/A Mineral Oil |
Flow |
N/A 60 gpm |
Volume Capacity |
N/A .25 gal1 L |
Short Description |
N/A Type SB 600 Bladder Accumulator, Standard |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A BLADDER ACCUMULATORS |
Product |
N/A BLADDER ACCUMULATORS |
Application
|
N/A
Some common applications of bladder accumulators are: |
Mounting Type
|
N/A
HYDAC bladder accumulators can be installed in any orientation depending upon the application. When installing vertically or at an angle, the fluid port must be at the bottom. On certain applications listed below, specific positions are preferable: |