
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Bladder accumulators are a very versatile and cost effective option for numerous types of hydraulic systems involving energy storage, shock absorption, pulsation dampening, leakage loss compensation and volume compensation. They are a first choice for a great variety of general applications and have the widest range of standard sizes and model options. Bladder accumulators also have very quick shock response characteristics in sizes much larger than diaphragm accumulators.
Unit of Measure
Specifications
Type |
N/A Bladder Accumulator Repair Kits |
Model Code Description |
N/A Repair Kit 54L HF Buna (M50) |
Seal Material |
N/A Buna |
Weight |
N/A 16 lb |
Size |
N/A 54 L |
Material |
N/A Buna |
Operating Temperature [Min] |
N/A 5 ºF |
Operating Temperature [Max] |
N/A 180 ºF |
Use With |
N/A SB330H/SB600H |
Medium |
N/A Mineral Oil |
Short Description |
N/A Spare Parts for Bladder Accumulator Repairs |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A REPAIR & SEAL KITS/PISTONS/REPAIR TOOLS |
Product |
N/A ACCUMULATOR REPAIR KITS |