
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Bladder accumulators are a very versatile and cost effective option for numerous types of hydraulic systems involving energy storage, shock absorption, pulsation dampening, leakage loss compensation and volume compensation. They are a first choice for a great variety of general applications and have the widest range of standard sizes and model options. Bladder accumulators also have very quick shock response characteristics in sizes much larger than diaphragm accumulators. The top repairable accumulator permits service and maintenance of the bladder without removing the accumulator from the hydraulic system.
Unit of Measure
Specifications
Model Code Description |
N/A SB600TR-54A1/112S-345C |
Type |
N/A Bladder Accumulator |
Connection Type |
N/A SAE (ANSI B1.1) |
Seal Material |
N/A Buna-N |
Weight |
N/A 278 kg611 lb |
Material |
N/A Carbon Steel |
Series |
N/A SB600 |
Connection Size |
N/A 1 7/8 in.-12 UN (SAE-24) |
Connection Gender |
N/A Female |
Repairable |
N/A Top Repairable |
Valve Material |
N/A Carbon Steel gal |
Medium |
N/A Mineral Oil |
Flow |
N/A 240 gpm |
Volume Capacity |
N/A 15 gal54 L |
Industry Standards/Certifications |
N/A ASME |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A BLADDER ACCUMULATORS |
Product |
N/A BLADDER ACCUMULATORS |