
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc.
Unit of Measure
Specifications
Type |
N/A Desiccant Breather |
Filter Type |
N/A BD |
Connection Type |
N/A Thread NPT |
Weight |
N/A 0.8 kg1.8 lb |
Material |
N/A Silica Gel |
Connection Size |
N/A 2 in. |
Clogging Indicator |
N/A W |
Material Description |
N/A BD 200 N 2 W 1.1 |
Configuration |
N/A Arrangement |
BUn |
N/A EA |
Optimum Air Flow Rate |
N/A 10 L/min |
Maximum Flow Rate |
N/A 110 gpm417 L/min |
Filter Rating |
N/A 2 µm |
Drying Capacity for High Humidity [Max] |
N/A 6 m³ |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-DESSICANT |
Product |
N/A BREATHERS |