
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A 400 |
Connection Type |
N/A Treaded BSPP |
Seal Material |
N/A Nitrile-Butadiene Rubber (NBR) |
Size |
N/A 400 |
Material |
N/A Silica Gel |
Connection Size |
N/A 1 in. |
Indication Type |
N/A None |
Weight |
N/A 2.3 kg5.07 lb |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-DESSICANT |
Product |
N/A BREATHERS |