
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.
Unit of Measure
Specifications
Model Code Description |
N/A BDE BASE 200/400/1000 N 1.0 |
Connection Type |
N/A Thread NPT |
Connection Size |
N/A 1 in. |
Type |
N/A Desiccant Breather |
Filter Type |
N/A BDE |
Weight |
N/A 0.57 kg1.25 lb |
Filter Rating |
N/A 2 µm |
Configuration |
N/A Base |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-DESSICANT |
Product |
N/A BREATHERS |