
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc.
Unit of Measure
Specifications
Model Code Description |
N/A BDE 1000 F 2 W 1.0 /-ELF |
Maximum Flow Rate |
N/A 110 gpm417 L/min |
| Optimum Air Flow Rate1 | N/A 35 L/min |
Connection Type |
N/A Flange (to DIN 24557) |
Connection Size |
N/A DIN 24557/T 2 |
Type |
N/A Desiccant Breather |
Filter Type |
N/A BDE |
Maximum Drying Capacity for Average Humidity |
N/A 42 m³ |
Drying Capacity for High Humidity [Max] |
N/A 25 m³ |
Weight |
N/A 3.0 kg6.61 lb |
Thread length B |
N/A 0.79 in20 mm |
AF with SW |
N/A 1.97 in50 mm |
Size |
N/A 1000 |
Material |
N/A Silica Gel |
Filter Rating |
N/A 2 µm |
Configuration |
N/A Arrangement |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-DESSICANT |
Product |
N/A BREATHERS |
Dimensions
Dimension C |
N/A 3.50 in89 mm |
Diameter |
N/A 5.35 in136 mm |
Length |
N/A 15.12 in384 mm |
Mounting Hole Size |
N/A 0.18 in4.5 mm |
Features
|
N/A
|
- 1 Air flow rate with the highest drying efficiency.