
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
BF 30 ROP Roll over protection
Unit of Measure
Specifications
Model Code Description |
N/A BF P 30 U 3 W 1.0/-ROP |
Type of Connection |
N/A Treaded SAE |
Tank Thread Connection |
N/A SAE -12 |
Gauge Option |
N/A Without Indicator |
Type |
N/A Breather |
Material |
N/A Polyamide (PA6) Synthetic Plastic |
Filtration Rating |
N/A 3 µm |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Maximum Flow Rate at 0.04 bar |
N/A 230 gpm870 L/min |
Relief Pressure |
N/A 0.04 bar0.58 psi |
Material |
N/A Plastic |
Configuration |
N/A Breather only |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-PARTICULATE |
Product |
N/A BREATHERS |