
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- Optional Dipstick (Contact Factory)
- Optional Customer Logo (Contact Factory)
- Optional Pressurized Breather with Relief Valve
- Optional Anti-Splash Device
Unit of Measure
Specifications
Model Code Description |
N/A BF BN 52 G 3 W 1.0 |
Type of Connection |
N/A BSPP |
Type |
N/A Breather |
Filter Element Material |
N/A Betamicron |
Size |
N/A 52 |
Filtration Rating |
N/A 3 µm |
Maximum Flow Rate at 0.01 bar |
N/A 176 scfm1320 gpm |
Efficiency |
N/A 99.85 % |
BUn |
N/A EA |
Configuration |
N/A Breather only |