
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- Threaded Breather Connection
- Optional Dipstick (Contact Factory)
- Optional Customer Logo (Contact Factory)
- Optional Pressurized Breather with Relief Valve
- Optional Anti-Splash Device
Unit of Measure
Specifications
Model Code Description |
N/A BF P 30 G 3 W 1.0 |
Type of Connection |
N/A BSPP |
Type |
N/A Breather |
Filter Element Material |
N/A Durable Synthetic Material (PA6) |
Size |
N/A 30 |
Filtration Rating |
N/A 3 µm |
Seal Material |
N/A Buna-N |
Maximum Flow Rate at 0.04 bar |
N/A 31 scfm230 gpm |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Efficiency |
N/A 99.85 % |
Maximum Flow Rate at 0.04 bar |
N/A 230 gpm |
BUn |
N/A EA |
Configuration |
N/A Breather only |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-PARTICULATE |
Product |
N/A BREATHERS |