
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- Threaded connection to access fill port
- Installs via 6-bolt circle (bolts included)
- Optional dipstick (contact factory)
- Optional customer logo (contact factory)
- Optional pressurized breather with relief valve
- Optional anti-splash device
- Phenolic resin impregnated filter element
Unit of Measure
Specifications
Model Code Description |
N/A ELF P 30 F 3 W 1.0 /-RV0.2 |
Type of Connection |
N/A Flanged Connection to DIN 24557/T2 |
Type |
N/A Filler Breather |
Filter Element Material |
N/A Phenolic Resin Impregnated Paper |
Size |
N/A 30 |
Filtration Rating |
N/A 3 µm |
Reseat Pressure |
N/A 0.2 bar3 psi |
Modification |
N/A Standard |
Industry Standards/Certifications |
N/A DIN 24557/T2 |
Housing Material |
N/A Durable Synthetic Material (PA6) |
Screen Material |
N/A Buna N |
Maximum Flow Rate at 0.04 bar |
N/A 31 scfm230 gpm |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Maximum Flow Rate at 0.04 bar |
N/A 230 gpm |
Relief Pressure |
N/A 0.2 bar3 psi |
BUn |
N/A EA |
O-Ring Material |
N/A Buna N |
|
N/A Relief Valve (for use on Pressurized Tanks) |
|
Configuration |
N/A Filler/Breather |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-PARTICULATE |
Product |
N/A BREATHERS |