
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- Replaceable Element Phenolic Resin Impregnated Paper
- Threaded Breather Bap Connection
- Differential Gauge (Optional)
Unit of Measure
Specifications
Model Code Description |
N/A BF P 7 G 10 W 3.0 |
Type of Connection |
N/A BSPP |
Type |
N/A Breather |
Filter Element Material |
N/A Phenolic Resin Impregnated Paper |
Size |
N/A 7 |
Filtration Rating |
N/A 10 µm |
Maximum Flow Rate at 0.04 bar |
N/A 63 scfm475 gpm |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Efficiency |
N/A 100 % |
Maximum Flow Rate at 0.04 bar |
N/A 475 gpm |
BUn |
N/A EA |
Configuration |
N/A Breather only |