
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- Zinc-plated internals
- 500 micron plastic filler basket (standard)
- Bayonet connection to access fill port
- Installs via 3 or 6 bolt circle (bolts included)
- Locking tabs (optional - ELFL 3 only)
- Pressurized breather with relief valve (optional - ELF3 only)
- Phenolic resin impregnated filter element
Unit of Measure
Specifications
Model Code Description |
N/A ELFL P 3 F 10 W 4.0/-RV |
Type of Connection |
N/A Flanged Connection to DIN 24557/T2 |
Type |
N/A Lockable Filler Breather |
Filter Element Material |
N/A Phenolic Resin Impregnated Paper |
Size |
N/A 3 |
Filtration Rating |
N/A 10 µm |
Reseat Pressure |
N/A 0.4 bar6 psi |
Modification |
N/A Standard |
Industry Standards/Certifications |
N/A DIN 24557/T2 |
Screen Material |
N/A Buna N |
Maximum Flow Rate at 0.04 bar |
N/A 31 scfm230 gpm |
Maximum Flow Rate at 0.04 bar |
N/A 230 gpm |
Relief Pressure |
N/A 0.4 bar6 psi |
BUn |
N/A EA |
O-Ring Material |
N/A Buna N |
|
N/A Relief Valve (for use on Pressurized Tanks) |
|
Configuration |
N/A Filler/Breather |