
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- Zinc-Plated Internals
- Threaded Connection
- Pressurized Breather with Relief Valve (Optional - BF3 only)
Unit of Measure
Specifications
Model Code Description |
N/A BF P 3 G 3 W4.0/-RV |
Type of Connection |
N/A BSPP |
Type |
N/A Breather |
Filter Element Material |
N/A Phenolic Resin Impregnated Paper |
Size |
N/A 3 |
Filtration Rating |
N/A 3 µm |
Options |
N/A Relief Valve |
Maximum Flow Rate at 0.04 bar |
N/A 31 scfm230 gpm |
Efficiency |
N/A 99.85 % |
Maximum Flow Rate at 0.04 bar |
N/A 230 gpm |
Relief Pressure |
N/A 6 psi0.4 bar |
BUn |
N/A EA |
Configuration |
N/A Breather only |