
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The BF series is a series of particulate tank breathers that are designed to filter particulate matter out of the air entering fuel tanks, reservoirs, gearboxes, etc… and are offered in both metal and plastic construction with a wide range of tank connection options.
While the ELF Series is a line of filler breathers that offer not only a particulate breather for your hydraulic system but also a filter basket which will allow you to fill the tank trough the same opening.
Unit of Measure
Specifications
Model Code Description |
N/A ELF 3 STRAINER BASKET 8" PLATED STEEL |
Type of Connection |
N/A Flanged Connection to DIN 24557/T2 |
Type |
N/A Filler Breather Basket |
Filter Element Material |
N/A Phenolic Resin Impregnated Paper |
Size |
N/A 3 |
Modification |
N/A Standard |
Screen Material |
N/A Buna N |
Maximum Flow Rate at 0.04 bar |
N/A 31 scfm230 gpm |
Maximum Flow Rate at 0.04 bar |
N/A 230 gpm |
BUn |
N/A EA |
O-Ring Material |
N/A Buna N |
Configuration |
N/A Filler/Breather |