
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Breather |
Connection Type |
N/A NPT |
Size |
N/A 160 |
Material |
N/A Desiccant |
Connection Size |
N/A 1 1/4 NPT |
Indication Type |
N/A Without Indicator |
Model Code Description |
N/A BLT M 160 G 3 W 1.0 |
BUn |
N/A EA |
Flow |
N/A 850 gpm3217 L/min |
Filter Rating |
N/A 3 µm |
Length |
N/A 7 in178 mm |
Diameter |
N/A 5 in127 mm |
Configuration |
N/A Breather only |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-PARTICULATE |
Product |
N/A BREATHERS |