
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Breather |
Connection Type |
N/A Slip Fit |
Size |
N/A 160/180 |
Connection Size |
N/A 1 in. Slip fit |
Model Code Description |
N/A Adapter BL160/180F (With Cardboard Gasket) |
BUn |
N/A EA |
Flow |
N/A 850 gpm3217 L/min |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-PARTICULATE |
Product |
N/A BREATHERS |