
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Breather |
Connection Type |
N/A Flanged |
Size |
N/A 180 |
Material |
N/A Impregnated paper |
Connection Size |
N/A DIN 24557/T2 |
Indication Type |
N/A Without Indicator |
Model Code Description |
N/A BL P 180 F 10 W 2.0 |
BUn |
N/A EA |
Flow |
N/A 850 gpm3217 L/min |
Filter Rating |
N/A 12 µm |
Length |
N/A 11 in279 mm |
Diameter |
N/A 5 in127 mm |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-PARTICULATE |
Product |
N/A BREATHERS |