
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Air Element |
Material |
N/A Betamicron/Aquamicron |
Mounting Type |
N/A Canister |
Cap Material |
N/A Polyamide |
Indication Type |
N/A No Clogging Indicator |
Connection Gender |
N/A Female |
Model Code Description |
N/A 2.852519 L 03 BN4 |
BUn |
N/A EA |
Series |
N/A Suction Filter Elements |
Options |
N/A Without Bypass-Valve |
Operating Temperature [Min] |
N/A 0 ºC32 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
End Type |
N/A NPT |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BREATHERS-PARTICULATE |
Product |
N/A BREATHERS |