
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
BF 30 SO902, Oleophobic
Unit of Measure
Specifications
Type |
N/A BF 30 Breather |
Connection Type |
N/A Threaded NPT |
Seal Material |
N/A Nitrile-Butadiene Rubber (NBR) (BUNA) |
Application |
N/A Tank Breather |
Material |
N/A Polyamide (PA6) Synthetic Plastic |
Connection Size |
N/A 1 in. |
Weight |
N/A 0.073 kg0.160 lb |
Technical Specifications
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Flow |
N/A 230 gpm870 L/min |
Filter Rating |
N/A 3 µm |
Operating Pressure [Max] |
N/A 0.04 bar0.58 psi |
Features
Features |
N/A The Hydrophobic breathers reduce the ingress of water droplets into tanks and reservoirs by means of a fiberglass element. Thereby reducing the risk of water entering your hydraulic system. The Oleophobic Breather reduces the release of oil mist from reserviors and tanks by trapping and allowing the oil mist to coalesce and drip back into the tank. This also reduces the build up of debris around the filter on tanks and reservoirs by reducing oil pooling under the breather. |