
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Type |
N/A Cartridge Valve |
Style |
N/A Poppet |
Model Code Description |
N/A RP10A-01-C-VS-15-3 |
Size |
N/A 10 |
Operating Pressure |
N/A 420 bar6000 psi |
Nominal Flow |
N/A 16 gpm60 L/min |
Internal Leakage |
N/A 2 drops/min |
Pilot Ratio |
N/A 3:1 |
Standard Check Bias Spring |
N/A 15 psi1.0 bar |
Fluid Operating Temperature Range |
N/A -20 to 120 ºC-4 to 248 ºF |
Viscosity |
N/A 7.4 to 420 cSt50 to 2000 SUS |
Filtration |
N/A 21/19/16 or cleaner (per ISO 4406). Use with filter rated ß10 ≥ 200. |
Installation |
N/A No Orientation Restrictions |
Cavity |
N/A FC10-3 |
Cavity Rougher Tool |
N/A 02580092 |
Cavity Finisher Tool |
N/A 02580093 |
Cartridge Weight |
N/A 0.31 kg0.14 lb |
Cartridge Material |
N/A Steel with hardened work surfaces. Buna N or Viton® o-rings. PTFE back-up rings. |
Seal Kits (Buna-N) |
N/A FS103-N P/N: 03071274 |
Seal Kits (Viton®) |
N/A FS103-V P/N: 03049443 |
Seal Material |
N/A Viton® with Sealed Piston |
Body Material |
N/A Viton® with Sealed Piston |
Internal Leakage at 420 bar Pressure |
N/A 0.10 cc/min |
Back-Up Ring Material |
N/A Polytetrafluoroethylene (PTFE) |
Number of Ports/Ways |
N/A 16 |
Ports |
N/A SAE |
Medium |
N/A Mineral-Based Oils or Synthetics with Lubricating Properties |
Operating Temperature [Max] |
N/A 120 ºC248 ºF |
Cracking Pressure |
N/A 1 bar15 psi |
Hex Size |
N/A 1 in |
Torque |
N/A 47 to 54 N·m35 to 40 ft·lb |
BUn |
N/A EA |
Division |
N/A HYDRAULIC DIVISION |
Product Group Family |
N/A CARTRIDGE VALVES-CHECK VALVES AND LOAD |
Product |
N/A CARTRIDGE VALVES |
Standard Line Bodies
|
N/A
|
Operation
|
N/A The RP10A allows flow from port 2 to port 1, while normally blocking flow from port 1 to port 2. The valve remains closed by bias spring until sufficient pressure is applied at pilot port 3. The cartridge has 3:1 and 4:1 optional pilot ratios, meaning that at least one-third or one-fourth (respectively) of the load pressure held at port 1 is required at port 3 to open the valve. A sealed pilot piston option is available. |