
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Type |
N/A Cartridge Valve |
Style |
N/A Ball |
Model Code Description |
N/A RV06A-01-C-N-15 |
Size |
N/A 06 |
Operating Pressure |
N/A 350 bar5000 psi |
Maximum Flow Rate |
N/A 5 gpm19 L/min |
Internal Leakage at 5000 PSI (350 bar) Pressure |
N/A 5 drops/min |
Fluid Operating Temperature Range |
N/A -20 to 120 ºC-4 to 248 ºF |
Viscosity |
N/A 7.4 to 420 cSt50 to 2000 SUS |
Filtration |
N/A 21/19/16 or Cleaner per (ISO 4406) |
Installation |
N/A No Orientation Restrictions |
Cavity |
N/A FC06-2 |
Cavity Rougher Tool |
N/A 02582046 |
Cavity Finisher Tool |
N/A 02582047 |
Cartridge Weight |
N/A 45 kg0.10 lb |
Cartridge Material |
N/A Steel with hardened work surfaces. Zinc plated exposed surfaces. Buna N or Viton® o-rings. Solid thermoplastic polyester back-up rings. |
Seal Kits (Buna-N) |
N/A FS062-N P/N: 02610184 |
Seal Kits (Viton®) |
N/A FS062-V P/N: 02610185 |
Seal Material |
N/A Buna-N |
Body Material |
N/A Cartridge only |
Valve Model |
N/A RV06A-01 |
Back-Up Ring Material |
N/A Solid Thermoplastic Polyester |
Number of Ports/Ways |
N/A 4 |
Ports |
N/A SAE |
Medium |
N/A Mineral-Based Oils or Synthetics with Lubricating Properties |
Operating Temperature [Max] |
N/A 120 ºC248 ºF |
Nominal Flow |
N/A 4 gpm15 L/min |
Cracking Pressure |
N/A 1 bar15 psi |
Hex Size |
N/A 11/16 in |
Torque |
N/A 16 to 20 N·m12 to 15 ft·lb |
BUn |
N/A EA |
Division |
N/A HYDRAULIC DIVISION |
Product Group Family |
N/A CARTRIDGE VALVES-CHECK VALVES AND LOAD |
Product |
N/A CARTRIDGE VALVES |
Standard Line Bodies
|
N/A
|
Operation
|
N/A
The RV06A allows flow from port 1 to port 2, while normally blocking flow in the opposite direction. |